Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Poles :
1
-
Contact Arrangement :
1 Form X (NO - DM)
-
Auxiliary Switch Contact Arrangement :
1 Form A, SPST-NO
Electrical Characteristics
-
Coil Resistance (Ω):
4.77 – 5.83
-
Contact Current Rating (A):
500
-
Contact Switching Voltage (Max) (VDC):
1000
-
Coil Voltage Rating (VDC):
36
Body Features
-
Enclosure Type :
Hermetically Sealed
Contact Features
-
Contact Material :
Copper
Termination Features
-
Coil Termination & Connection Type :
Wire
Mechanical Attachment
-
Product Mounting Feature Type :
Mounting Plate
Packaging Features
-
Packaging Method :
Box & Carton