Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Self Resonant Frequency (GHz):
9
-
Inductance (µH):
.0019
-
Current Rating (Max) (mA):
200
-
DC Resistance (Ω):
.55
-
Passive Component Tolerance (%):
2
Product Type Features
-
Inductor Type :
High Frequency
-
Package Size Code :
0201
-
Element Type :
Thin Film
Termination Features
-
Termination Method to PCB :
Surface Mount
Packaging Features
-
Packaging Method :
Reeled
Other
-
Inductor Quality Factor :
8
-
EU RoHS Compliance :
Compliant
-
EU ELV Compliance :
Compliant