Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Self Resonant Frequency (GHz):
6.85
-
Inductance (µH):
.0047
-
Current Rating (Max) (mA):
1500
-
DC Resistance (Ω):
.07
-
Passive Component Tolerance (%):
5
Product Type Features
-
Inductor Type :
High Frequency
-
Package Size Code :
0402
-
Element Type :
Wire Wound
Termination Features
-
Termination Method to PCB :
Surface Mount
Packaging Features
-
Packaging Method :
Taped & Reeled
Other
-
Inductor Quality Factor :
58
-
EU RoHS Compliance :
Compliant
-
EU ELV Compliance :
Compliant