Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Digital Pressure Sensor, Analog Pressure Sensor Modules
-
Pressure Type :
Vacuum Gauge
-
Sensor Package :
O-Ring Mount, Threaded Process Fittings
Configuration Features
-
Electrical Connection :
Flex strip
Electrical Characteristics
Dimensions
-
Product Diameter :
19 mm [ .748 in ]
-
Product Height :
13 mm [ .511 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 248 °F ]
Operation/Application
-
Pressure :
7 bar [ 101.52 psi ]
-
Proof Pressure Range :
2X
Other
-
Port Fitting :
G 1/8
-
Non-Linearity ± (%):
.1