Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Accuracy (%):
±.5
-
Rate & Inertial Sensor Type :
Rate Sensors/Gyros
Other
-
FS Range (±) G :
2
-
FS Range (±) DEG/SEC :
100
-
EU RoHS Compliance :
Compliant
Usage Conditions
-
Operating Temperature Range :
-40 – 105 °C [ -40 – 221 °F ]
Dimensions
-
Product Height (mm):
24.6
-
Product Length (mm):
30.5
-
Product Width (mm):
30.5
Electrical Characteristics
-
Excitation Voltage Range (VDC):
4.9 – 16
Body Features
-
Case Material :
Anodized Aluminium