Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Wire/Cladding Type :
26AWG Fluoropolymer Insulated, ESCC 390101203
-
NTC Probe Type :
Space Qualified NTC Thermistors
-
Sensor Package :
ESAP-ESA PROBE
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 125
-
T_ref for Resistance (°C):
0, 125, 100, 70, 25, -40, 50, -20
-
Resistance (at 25°C) (kΩ):
2
-
Tolerance Resistance (%):
± 1.57 @ 0 °C
Configuration Features
-
Electrical Connection :
2 Pin
Electrical Characteristics
Other
-
EU RoHS Compliance :
Compliant with Exemptions
-
EU ELV Compliance :
Compliant