Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
NTC Sensor Type :
Epoxy Coated NTC Thermistor
-
Tolerance β-Value (%):
±0.8
Dimensions
-
Lead Wire Length :
76 mm [ 2.992 in ]
Usage Conditions
-
Resistance (at 25°C) (kΩ):
1000
-
Operating Temperature Range :
-40 – 150 °C [ -40 – 302 °F ]
-
Operating Temperature (Max) :
150 °C [ 302 °F ]
Electrical Characteristics
Other
-
EU RoHS Compliance :
Compliant with Exemptions