Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
NTC Sensor Type
Epoxy Coated NTC Thermistor
-
Tolerance β-Value (%)
±0.4, ±0.8
Electrical Characteristics
-
β-Value(25/85) (K)
2873, 3312, 3694, 3943, 3976, 3978, 4144, 4462, 4803
Dimensions
-
Lead Wire Length
76 mm [ 2.992 in ]
Usage Conditions
-
Resistance (at 25°C) (kΩ)
.1, .3, 1, 3, 5, 6, 10, 30, 100, 300, 1000
-
Operating Temperature Range (°C)
-80 – 75, -40 – 150
-
Operating Temperature Range (°F)
-112 – 122, -40 – 302
-
Operating Temperature (Max)
150 °C [ 302 °F ]
Reference Number
-
TE Internal Number
CAT-NTC0067