Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
NTC Sensor Type :
Glass Encapsulated NTC Thermistor
-
Tolerance β-Value (%):
±0.5
Dimensions
-
Lead Wire Length :
76 mm [ 2.992 in ]
Usage Conditions
-
Resistance (at 25°C) (kΩ):
10
-
Operating Temperature Range :
-40 – 200 °C [ -40 – 392 °F ]
-
Operating Temperature (Max) :
200 °C [ 392 °F ]
Electrical Characteristics
Other
-
EU RoHS Compliance :
Compliant
-
EU ELV Compliance :
Compliant with Exemptions