Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Number of Positions :
6
-
PCB Mount Orientation :
Vertical
-
Number of Rows :
2
Electrical Characteristics
-
Contact Resistance (mΩ):
10
-
Insulation Resistance (MΩ):
5000
Body Features
-
Sleeve Plating Material :
Tin/Lead
-
Frame Style :
Closed
-
Connector Profile :
Standard
-
Sleeve Material :
Brass/Copper
Contact Features
-
IC Socket Type :
DIP
-
Contact Fabrication :
Stamped & Formed
-
Mating Contact Type :
Four-Fingered
-
Contact Base Material :
Beryllium Copper
-
Contact Mating Area Plating Material Thickness (µin):
25
-
PCB Contact Termination Area Plating Material :
Tin-Lead
-
Contact Mating Area Plating Material :
Gold
-
Contact Current Rating (Max) (A):
3
-
Contact Type :
Pin
Termination Features
-
Termination Post & Tail Length :
3.18 mm [ .125 in ]
Mechanical Attachment
-
Connector Mounting Type :
Board Mount
-
Mating Alignment Type :
Polarization
-
Mating Alignment :
With
Housing Features
-
Housing Material :
Polyester
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
-
Housing Color :
Black
Dimensions
-
Product Length :
7.62 mm [ .3 in ]
-
Row-to-Row Spacing :
7.62 mm [ .3 in ]
-
Profile Height from PCB :
3.43 mm [ .135 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 125 °C [ -67 – 257 °F ]
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Box & Tube, Tube
-
Packaging Quantity :
80