Please review product documents or contact us for the latest agency approval information.
Operation/Application
-
Proof Pressure Range :
3X
-
Output Signal Type :
Sensitivity = 12 - 27mV/V
Electrical Characteristics
-
Supply Current (mA):
1.5
-
Supply Voltage Range (V):
5
Other
-
Sensor Options :
Vent Tube
-
Non-Linearity ± (%):
.1
-
EU RoHS Compliance :
Compliant with Exemptions
-
EU ELV Compliance :
Compliant with Exemptions
Dimensions
-
Product Height :
13.8 mm [ .54 in ]
-
Product Diameter :
18.97 mm [ .746 in ]
Configuration Features
-
Electrical Connection :
Open Bridge, Uncompensated
Product Type Features
-
Pressure Sensor Type :
mV Output Pressure Sensors
-
Pressure Type :
Gauge
-
Sensor Package :
O-Ring Mount
Usage Conditions
-
Pressure (psi):
15
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]