Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Actuator Type :
Top
-
Actuator Style :
Rocker
-
Switch Connection Type :
Quick Connect Terminal
Configuration Features
-
Indicator/Imprint Legend :
-- =
-
Panel Cutout Size :
13.8 x 27.6 mm [ .545 x 1.086 in ]
-
Configuration (Pole-Throw) :
Single Pole - Single Throw
-
Operating Function :
On On
Electrical Characteristics
-
Contact Current Rating (A):
16
-
Operating Voltage Range (VAC):
125
Body Features
-
Product Orientation :
Vertical
-
Actuator Color :
Black
Contact Features
-
Switch Contact Plating Material :
Silver
-
Terminal Tab Width :
6.35 mm [ .24 in ]
Mechanical Attachment
-
Product Mount Type :
Panel
Industry Standards
-
Compatible With Approved Standards Products :
UL E46765
-
Compatible With Agency/Standards Products :
VDE