Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Element Type :
Ferrite Bead
Electrical Characteristics
-
Inductance (µH):
10
-
Current Rating (Max) (mA):
2
-
Passive Component Tolerance (%):
30
Packaging Features
-
Packaging Method :
Taped & Reeled