Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Actuator Style :
Screwdriver/Coin
-
Rotary Switch Type :
Rotary
-
Sealed Device :
No
-
Angle of Throw :
30
Configuration Features
-
Number of Positions :
4
-
Number of Switches :
4
Electrical Characteristics
-
Operating Voltage (VAC):
20
-
Operating Voltage (VDC):
20
Body Features
-
Case Material :
Epoxy
-
Product Orientation :
Straight
Contact Features
-
PCB Contact Termination Area Plating Material :
Gold
-
Switch Contact Plating Material :
Gold
-
Contact Base Material :
Brass
Packaging Features
-
Packaging Method :
Box & Carton