Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Sensor Type :
OEM Compression Load Cells
Electrical Characteristics
-
Supply Voltage Range (VDC):
3
-
Full Scale Range (lbf):
100
Usage Conditions
-
Operating Temperature Range :
0 – 50 °C [ 32 – 122 °F ]
-
Accuracy (% of FS):
±1
Operation/Application
-
Output Signal Type :
14 Bit I2C
Other
-
Force Direction :
Compression
-
Sensitivity Shift (% of FS):
±.05
-
Zero Shift in CTR (% of FS):
±.05