Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Sensor Type
OEM Compression Load Cells
Electrical Characteristics
-
Supply Voltage Range (VDC)
3, 5
-
Full Scale Range (Nm)
50, 125, 250, 500, 0 – 250
-
Full Scale Range (lbf)
10, 25, 50, 100, 200, 0 – 50
Usage Conditions
-
Accuracy (% of FS)
±1
-
Operating Temperature Range
0 – 50 °C [ 32 – 122 °F ]
Operation/Application
-
Output Signal Type
.5 – 4.5 V, 14 Bit I2C, 20 mV/V, 4V, I2C (None Sleep), I2C (Sleep)
Other
-
Force Direction
Compression
-
Sensitivity Shift (% of FS)
±.05
-
Zero Shift in CTR (% of FS)
±.05
Reference Number
-
TE Internal Number
CAT-FSE0006