Please review product documents or contact us for the latest agency approval information.
Dimensions
-
Product Width :
2.5 mm [ .098 in ]
-
Product Length :
2.5 mm [ .098 in ]
-
Product Height :
.75 mm [ .03 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
-
Accuracy T_Range (°C):
-5 – 50
-
Accuracy (at T_ref) (°C):
± .5
Configuration Features
-
Electrical Connection :
SMD
Other
-
Resolution (bit):
16
-
EU RoHS Compliance :
Compliant
Electrical Characteristics
-
Supply Voltage (V):
2.4 – 5.5
-
Supply Current (Max) (µA):
400