Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Sensor Type :
Force Load Cells
Electrical Characteristics
-
Full Scale Range (Newton):
0 – 200000
-
Full Scale Range (lbf):
0 – 44960
-
Supply Voltage Range (VDC):
10 – 30
Usage Conditions
-
Operating Temperature Range :
-20 – 80 °C [ -4 – 176 °F ]
-
Accuracy (% of FS):
±.1
Operation/Application
-
Output Signal Type :
±2 V
Other
-
Force Direction :
Compression, Tension
-
Zero Shift in CTR (%FS/°C):
±.5
-
Sensitivity Shift (%FS/°C):
±1/50