Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
NTC Sensor Type :
Leadless Chip and SMD NTC Thermistor
-
Resistance Tolerance (at 25°C) (%):
± 1
-
Tolerance β-Value (%):
±1%
Dimensions
-
Lead Wire Length :
603 mm [ 23.74 in ]
Usage Conditions
-
Resistance (at 25°C) (kΩ):
100
-
Operating Temperature Range :
-40 – 150 °C [ -40 – 302 °F ]
-
Operating Temperature (Max) :
150 °C [ 300 °F ]
Electrical Characteristics