Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Poles :
1
-
Contact Arrangement :
1 Form X, SPST-NO DM
-
Auxiliary Switch Contact Arrangement :
1 Form A, SPST-NO
Electrical Characteristics
-
Coil Resistance (Ω):
23.56 – 28.8
-
Contact Current Rating (A):
100
-
Contact Switching Voltage (Max) (VDC):
1000
-
Coil Voltage Rating (VDC):
12
Body Features
-
Enclosure Type :
Hermetically Sealed
Contact Features
-
Contact Material :
Copper
Termination Features
-
Auxiliary Termination & Connection Type :
Flying Lead
-
Coil Termination & Connection Type :
Flying Lead
-
Mains Termination & Connection Type :
M5 Female Thread
Mechanical Attachment
-
Product Mounting Feature Type :
Mounting Hole
Packaging Features
-
Packaging Method :
Carton