Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (V):
220
Product Availability
-
Applicable Region :
Worldwide
Other
-
Equipment Processing Type :
Belt
-
Heat Shrink Equipment Application :
Battery, In-Line Splice, Ring Terminal
-
Substrate Length Max (mm):
89
-
Substrate Outside Diameter Max (mm):
20