Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Switch Type :
Power
-
Actuator Type :
Top
-
Actuator Style :
Rocker
-
Switch Connection Type :
Quick Connect Terminal
Configuration Features
-
Indicator/Imprint Legend :
None
-
Panel Cutout Size :
11.3 x 12.07 mm [ .445 x .475 in ]
-
Configuration (Pole-Throw) :
Single Pole - Double Throw
-
Operating Function :
On None On
Electrical Characteristics
-
Contact Current Rating (A):
3
-
Operating Voltage Range (VAC):
125
Body Features
-
Product Orientation :
Vertical
-
Actuator Color :
Black
Contact Features
-
Switch Contact Plating Material :
Silver