Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package :
Plug & Play
-
Accelerometer Type :
IEPE
-
Vibration Sensor Product Type :
Piezoelectric Accelerometer
Configuration Features
-
Electrical Connection :
Integral Cable
Electrical Characteristics
-
Excitation Current (mA):
2 – 10
-
Excitation Voltage Range (VDC):
18 – 30
-
Full Scale Output Voltage (VDC):
±5
Signal Characteristics
-
Frequency Response (Hz):
2-10000
Body Features
-
Primary Product Material :
Stainless Steel
-
Product Weight :
5 g [ .175 oz ]
-
Number of Sensing Axes :
Uniaxial
Other
-
Non-Linearity (FSO) (%):
±1
-
Acceleration Range (±) (g):
20000
-
Sensitivity (mV/g):
.25