Connector or Backshell Outside Diameter (mm):40, 38, 43
Connector or Backshell Outside Diameter (in):1.5, 1.57, 1.7
Industry Standards
Compatible With Approved Standards Products :SAE AS I 81765/1, Type I, DEF Std 59-97 Issue 3 Type DA, BS-G-198-5-DA, SAE AS 85049/140, UL 224, File E85381
Configuration Features
Lipped :Yes
Housing Features
Body Orientation :Straight
Usage Conditions
Operating Temperature Range :-55 – 135 °C [ -67 – 275 °F ]