Please review product documents or contact us for the latest agency approval information.
Operation/Application
-
Proof Pressure Range :
3X
-
Output Signal Type :
Sensitivity = 12 - 27mV/V
Electrical Characteristics
-
Supply Current (mA):
1.5
-
Supply Voltage Range (V):
5
Other
-
Sensor Options :
No Tube
-
Non-Linearity ± (%):
.1
-
Port Fitting :
Weldable (No Thread)
-
EU RoHS Compliance :
Compliant
-
EU ELV Compliance :
Compliant with Exemptions
Dimensions
-
Product Height :
7.1 mm [ .28 in ]
-
Product Diameter :
15.85 mm [ .624 in ]
Configuration Features
-
Electrical Connection :
Solder Pads
Product Type Features
-
Pressure Sensor Type :
mV Output Pressure Sensors
-
Pressure Type :
Gauge
-
Sensor Package :
Weldable, Threaded Process Fittings
Usage Conditions
-
Pressure :
.344 bar [ 5 psi ]
-
Operating Temperature Range :
-20 – 70 °C [ -4 – 158 °F ]