Please review product documents or contact us for the latest agency approval information.
Operation/Application
-
Proof Pressure Range :
3X
-
Output Signal Type :
22 mV/V
Electrical Characteristics
-
Supply Current (mA):
1.5
-
Supply Voltage Range (V):
5
Other
-
Non-Linearity ± (%):
.25
-
Port Fitting :
None
-
EU RoHS Compliance :
Compliant
-
EU ELV Compliance :
Compliant
Dimensions
-
Product Height :
13.84 mm [ .54 in ]
Configuration Features
-
Electrical Connection :
Lead Wires
Product Type Features
-
Pressure Sensor Type :
mV Output Pressure Sensors
-
Pressure Type :
Absolute
-
Sensor Package :
Weldable
Usage Conditions
-
Pressure :
69 bar [ 1000 psi ]
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]