Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (VAC):
250
Contact Features
-
Barrel Type :
Open
-
Wire Contact Termination Area Plating Thickness :
.8 – 2 µm [ 31.49 – 78.74 µin ]
-
Wire Contact Termination Area Plating Material Finish :
Bright
-
Mating Pin Diameter :
2.14 mm [ .084 in ]
-
Contact Orientation :
Straight
-
Contact Type :
Pin
-
Contact Mating Area Plating Material :
Tin (Sn)
-
Wire Contact Termination Area Plating Material :
Pre-Tin
-
Contact Retention Within Housing :
With
-
Contact Base Material :
Brass
-
Contact Current Rating (Max) (A):
10
Termination Features
-
Termination Method to Wire & Cable :
Crimp
-
Product Terminates To :
Wire & Cable
Mechanical Attachment
-
Wire Insulation Support :
Without
-
Contact Retention Type Within Housing :
Locking Lance
Dimensions
-
Compatible Insulation Diameter Range :
3.3 mm [ .13 in ]
-
Wire Size (AWG):
20 – 14
-
Wire Size (mm²):
.52 – 2.08
Usage Conditions
-
Operating Temperature Range :
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application :
Power
Packaging Features
-
Packaging Method :
Reel
-
Packaging Quantity :
4000