Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Compatible With Wire & Cable Type :
Discrete Wire
Electrical Characteristics
-
Operating Voltage (VAC):
250
Contact Features
-
Contact Diameter :
3.56 mm [ .14 in ]
-
Contact Type :
Socket
-
Contact Mating Area Plating Material :
Tin (Sn)
-
Wire Contact Termination Area Plating Material :
Pre-Tin
-
Contact Retention Within Housing :
With
-
Contact Base Material :
Copper Tin Alloy
-
Contact Current Rating (Max) (A):
28
Termination Features
-
Termination Method to Wire & Cable :
Crimp
-
Product Terminates To :
Wire & Cable
Mechanical Attachment
-
Contact Retention Type Within Housing :
Locking Lance
Dimensions
-
Compatible Insulation Diameter Range :
2.5 – 4.5 mm [ .098 – .177 in ]
-
Wire Size (AWG):
20 – 14
-
Wire Size (mm²):
.5 – 2.1
Packaging Features
-
Packaging Quantity :
2500
-
Packaging Method :
Reel