Product | TE Part # | Documents | Connector System | Centerline (Pitch) | Row-to-Row Spacing | Contact Shape & Form | PCB Mount Retention Type | Mating Retention | Mating Retention Type | Contact Current Rating (Max) | Operating Temperature Range | EU RoHS Compliance | EU ELV Compliance |
---|
| 7-747844-0 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Boardlock | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | - | - |
| 788796-3 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | - | Boardlock | With | Threaded Inserts | 6 A | -55 – 105 °C | - | - |
| 745988-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Mounting Hole | With | Threaded Inserts | 6 A | -55 – 105 °C | - | - |
| 2301844-2 | Product Drawing 3D PDF | Wire-to-Board | 2.77 mm | 2.84 mm | Round | Boardlock | With | 4-40 Screwlock | 2 A | -55 – 105 °C | - | - |
| 6-747836-7 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Boardlock | With | Threaded Inserts | 6 A | -55 – 105 °C | - | - |
| 6-788796-8 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | - | Boardlock | With | Threaded Inserts | 6 A | -55 – 105 °C | - | - |
| 5747844-5 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Boardlock | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | - | - |
| 748979-1 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | 2.84 mm | Round | Boardlock | With | Female Screwlocks, Fixed | 6.4 A | -55 – 105 °C | - | - |
| 788803-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | - | - |
| 788797-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Boardlock | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | - | - |
| 5747844-6 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Boardlock | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | - | - |
| 6-747844-9 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Boardlock | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | - | - |
| 6-747836-8 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Boardlock | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | - | - |
| 6-747844-8 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Boardlock | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | - | - |
| 5747844-3 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Boardlock | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | - | - |
| 5788797-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Boardlock | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | - | - |
| 6-747852-7 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Boardlock | With | Threaded Inserts | 6 A | -55 – 105 °C | - | - |
| 5748979-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | 2.84 mm | Round | Boardlock | Without | Female Screwlocks, Fixed | 2.7 A, 6.4 A | -55 – 105 °C | - | - |
| 747418-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Mounting Hole | With | Threaded Inserts | 6 A | -55 – 105 °C | - | - |
| 7-747844-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Boardlock | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | - | - |
| 1-106505-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | 2.54 mm | Round | Boardlock | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | - | - |
| 106505-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | 2.54 mm | Round | Boardlock | Without | - | 6 A | -55 – 105 °C | - | - |
| 5-106505-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | 2.54 mm | Round | Boardlock | Without | - | 6 A | -55 – 105 °C | - | - |
| 3-106505-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | 2.54 mm | Round | Boardlock | With | Female Screwlocks, 4-40 UNC | 6 A | -55 – 105 °C | - | - |
| 2301844-1 | Product Drawing 3D PDF | Wire-to-Board | 2.77 mm | 2.84 mm | Round | Boardlock | With | Threaded Inserts, 4-40 UNC | 2 A | -55 – 105 °C | - | - |
| 745781-6 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | - | - |
| 747844-2 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Boardlock | Without | Mounting Holes | 6 A | -55 – 105 °C | - | - |
| 745781-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Mounting Hole | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | - | - |
| 747844-6 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Boardlock | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | - | - |
| 745395-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | 2.84 mm | Round | Mounting Hole | With | Female Screwlocks, Fixed | 1.2 A, 2 A, 3.1 A | -55 – 105 °C | - | - |
| 2-106505-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | 2.54 mm | Round | Boardlock | With | Threaded Insert, M3 | 6 A | -55 – 105 °C | - | - |
| 5745112-2 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Square | Mounting Hole | With | Mounting Screws | 6 A | -55 – 105 °C | - | - |
| 5747459-5 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | - | - |
| 5745438-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Square | Mounting Hole | With | Mounting Screws | 6 A | -55 – 105 °C | - | - |
| 5745395-3 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | - | - |
| 5745781-2 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Mounting Hole | Without | - | 6 A | -55 – 105 °C | - | - |
| 5745781-6 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | - | - |
| 5747020-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Square | Mounting Hole | With | Female Screwlocks, 4-40 UNC | 6 A | -55 – 105 °C | - | - |
| 5747459-6 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | - | - |
| 5747836-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Boardlock | With | Threaded Inserts, 4-40 UNC | 6 A | -55 – 105 °C | - | - |
| 5747844-2 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Boardlock | Without | Mounting Holes | 6 A | -55 – 105 °C | - | - |
| 5747844-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Boardlock | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | - | - |
| 5748979-1 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | 2.84 mm | Round | Boardlock | With | Female Screwlocks, Fixed | 2.7 A, 6.4 A | -55 – 105 °C | - | - |
| 5788803-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | - | - |
| 5788796-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Boardlock | With | Threaded Inserts | 6 A | -55 – 105 °C | - | - |
| 5745131-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Mounting Hole | Without | - | 6 A | -55 – 105 °C | - | - |
| 5745781-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Mounting Hole | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | - | - |
| 5745988-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Mounting Hole | With | Threaded Inserts | 6 A | -55 – 105 °C | - | - |
| 5745988-6 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Round | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | - | - |
| 5747020-2 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | 2.84 mm | Square | Mounting Hole | With | Female Screwlocks, 4-40 UNC | 6 A | -55 – 105 °C | - | - |