Product | TE Part # | Documents | Connector System | Centerline (Pitch) | Contact Shape & Form | Connector Profile | PCB Mount Retention | PCB Mount Retention Type | Mating Retention | Mating Retention Type | Contact Current Rating (Max) | Operating Temperature Range | EU RoHS Compliance | EU ELV Compliance |
---|
| 205735-7 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Square | Standard | Without | - | Without | - | 6 A | -55 – 105 °C | Not Compliant | Compliant with Exemptions |
| 2301828-1 | Product Drawing 3D PDF | Wire-to-Board | 2.77 mm | Round | High | With | Boardlock | With | Threaded Inserts, 4-40 UNC | 1.5 A | -55 – 105 °C | Compliant | Compliant |
| 1-5747872-6 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | Compliant | Compliant |
| 745072-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | Compliant with Exemptions | Compliant with Exemptions |
| 6-338310-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | Compliant with Exemptions | Compliant with Exemptions |
| 5745411-1 | Product Drawing 3D PDF | Board-to-Board | 2.77 mm | Square | Standard | With | Mounting Hole | Without | - | 6 A | -55 – 105 °C | Compliant | Compliant |
| 748026-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | 4-40 Retention Screwlock | Without | - | 6 A | -55 – 105 °C | Not Compliant | Not Compliant |
| 208007-2 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | Without | - | 6 A | -55 – 105 °C | Compliant | Compliant |
| 5750638-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | 4-40 Retention Insert | Without | - | 6 A | -55 – 105 °C | Compliant with Exemptions | Compliant with Exemptions |
| 745052-2 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | Not Compliant | Compliant with Exemptions |
| 5745052-2 | Product Drawing
| Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | Compliant with Exemptions | Compliant with Exemptions |
| 5-338310-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | Without | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | Compliant with Exemptions | Compliant with Exemptions |
| 2-338310-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | Round | Standard | With | Boardlock | With | Threaded Insert, M3 | 6 A | -55 – 105 °C | Compliant with Exemptions | Compliant with Exemptions |
| 4-338310-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | Round | Standard | With | Boardlock | With | Female Screwlocks, M3 | 6 A | -55 – 105 °C | Compliant with Exemptions | Compliant with Exemptions |
| 5208007-2 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | Without | - | 6 A | -55 – 105 °C | Compliant | Compliant |
| 747872-8 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | Not Compliant | Compliant with Exemptions |
| 5745072-2 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | Compliant with Exemptions | Compliant with Exemptions |
| 5747872-8 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | Compliant with Exemptions | Compliant with Exemptions |
| 5748026-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | 4-40 Retention Screwlock | Without | - | 6 A | -55 – 105 °C | Compliant with Exemptions | Compliant with Exemptions |
| 5747872-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | Without | - | 6 A | -55 – 105 °C | Compliant | Compliant |
| 5745072-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | Compliant with Exemptions | Compliant with Exemptions |
| 1-338310-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | Round | Standard | With | Boardlock | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | Compliant with Exemptions | Compliant with Exemptions |
| 5205735-7 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Square | Standard | Without | - | Without | - | 6 A | -55 – 105 °C | Compliant | Compliant |
| 1-747872-6 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | Not Compliant | Compliant with Exemptions |
| 3-338310-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | Round | Standard | With | Boardlock | With | Female Screwlocks, 4-40 UNC | 6 A | -55 – 105 °C | Compliant with Exemptions | Compliant with Exemptions |
| 745072-2 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | Not Compliant | Compliant with Exemptions |
| 747872-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | Without | - | 6 A | -55 – 105 °C | Not Compliant | Compliant with Exemptions |
| 7-1393740-9 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | Round | Standard | With | Solder Tail | With | Female Screwlocks, 4-40 UNC | - | - | Compliant with Exemptions | Compliant with Exemptions |