Product | TE Part # | Documents | Connector System | Number of Positions | Centerline (Pitch) | Number of Rows | Contact Shape & Form | Connector Profile | PCB Mount Retention | PCB Mount Retention Type | Mating Retention | Mating Retention Type | Contact Current Rating (Max) | EU RoHS Compliance | EU ELV Compliance |
---|
| 745073-1 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | 2 | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | - | - |
| 748027-1 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | 2 | Round | Standard | With | 4-40 Retention Screwlock | Without | - | 6 A | - | - |
| 205737-7 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | 2 | Square | Standard | Without | - | Without | - | 6 A | - | - |
| 4-338311-2 | Product Drawing 3D PDF | Cable-to-Board | 25 | 2.74 mm | 2 | Round | Standard | With | Boardlock | With | Female Screwlocks, M3 | 6 A | - | - |
| 208008-2 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | 2 | Round | Standard | With | Mounting Hole | Without | - | 6 A | - | - |
| 2301847-1 | Product Drawing 3D PDF | Wire-to-Board | 44 | 2.77 mm | 3 | Round | High | With | Boardlock | With | Threaded Inserts, 4-40 UNC | 1.5 A | - | - |
| 5-338311-2 | Product Drawing 3D PDF | Cable-to-Board | 25 | 2.74 mm | 2 | Round | Standard | With | Mounting Hole | Without | Threaded Insert, 4-40 UNC | 6 A | - | - |
| 745959-1 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | 2 | Square | Standard | With | Mounting Hole | With | Clinch Nut, 4-40 UNC | 6 A | - | - |
| 745053-2 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | 2 | Round | Standard | With | Mounting Hole | With | Threaded Insert, 4-40 UNC | 6 A | - | - |
| 3-338311-2 | Product Drawing 3D PDF | Cable-to-Board | 25 | 2.74 mm | 2 | Round | Standard | With | Boardlock | With | Female Screwlocks, 4-40 UNC | 6 A | - | - |
| 5745053-2 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | 2 | Round | Standard | With | Mounting Hole | With | Threaded Insert, 4-40 UNC | 6 A | - | - |
| 5745073-1 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | 2 | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | - | - |
| 5745073-2 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | 2 | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | - | - |
| 5745186-2 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | 2 | Square | Standard | With | Mounting Hole | Without | - | 6 A | - | - |
| 5748027-1 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | 2 | Round | Standard | With | 4-40 Retention Screwlock | Without | - | 6 A | - | - |
| 5208008-1 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | 2 | Round | Standard | With | Mounting Hole | Without | - | 6 A | - | - |
| 5745412-1 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | 2 | Square | Standard | Without | - | Without | - | 6 A | - | - |
| 5745412-7 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | 2 | Square | Standard | Without | - | Without | - | 6 A | - | - |
| 5745968-2 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | 2 | Round | Standard | With | Mounting Hole | Without | - | 6 A | - | - |
| 5745968-4 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | 2 | Round | Standard | With | Mounting Hole | Without | - | 6 A | - | - |
| 5745959-1 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | 2 | Square | Standard | With | Mounting Hole | With | Clinch Nut, 4-40 UNC | 6 A | - | - |
| 5745073-3 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | 2 | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | - | - |
| 5745968-7 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | 2 | Round | Standard | With | Mounting Hole | With | Threaded Insert, 4-40 UNC | 6 A | - | - |
| 5205737-7 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | 2 | Square | Standard | Without | - | Without | - | 6 A | - | - |
| 6-338311-2 | Product Drawing 3D PDF | Cable-to-Board | 25 | 2.74 mm | 2 | Round | Standard | With | Mounting Hole | With | Threaded Insert, 4-40 UNC | 6 A | - | - |
| 745186-2 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | 2 | Square | Standard | With | Mounting Hole | Without | - | 6 A | - | - |
| 208008-1 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | 2 | Round | Standard | With | Mounting Hole | Without | - | 6 A | - | - |
| 2301835-1 | Product Drawing 3D PDF | Wire-to-Board | 25 | 2.77 mm | 2 | Round | High | With | Boardlock | With | Threaded Inserts, 4-40 UNC | 1.5 A | - | - |
| 2301835-2 | Product Drawing 3D PDF | Wire-to-Board | 25 | 2.77 mm | 2 | Round | High | With | Boardlock | With | 4-40 Screwlock | 1.5 A | - | - |
| 1-5745968-5 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | 2 | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | - | - |
| 1-5745968-3 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | 2 | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | - | - |
| 1-5745968-6 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | 2 | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | - | - |
| 1-338311-2 | Product Drawing 3D PDF | Cable-to-Board | 25 | 2.74 mm | 2 | Round | Standard | With | Boardlock | With | Threaded Insert, 4-40 UNC | 6 A | - | - |
| 2-5747704-0 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | 2 | Round | Standard | With | 4-40 Retention Insert | Without | - | 6 A | - | - |
| 2-747704-0 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | 2 | Round | Standard | With | 4-40 Retention Insert | Without | Insert Boardlocks | 6 A | - | - |
| 1-745968-4 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | 2 | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | - | - |
| 1-5745968-4 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | 2 | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | - | - |
| 745968-4 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | 2 | Round | Standard | With | Mounting Hole | Without | - | 6 A | - | - |
| 745073-3 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | 2 | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | - | - |
| 745412-1 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | 2 | Square | High | With | Mounting Hole | Without | - | 6 A | - | - |
| 745412-7 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | 2 | Square | High | With | Mounting Hole | Without | - | 6 A | - | - |
| 745968-8 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | 2 | Round | Standard | With | Mounting Hole | With | Threaded Inserts | 6 A | - | - |
| 745968-2 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | 2 | Round | Standard | With | Mounting Hole | Without | - | 6 A | - | - |
| 745968-7 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | 2 | Round | Standard | With | Mounting Hole | With | Threaded Insert, 4-40 UNC | 6 A | - | - |
| 2-338311-2 | Product Drawing 3D PDF | Cable-to-Board | 25 | 2.74 mm | 2 | Round | Standard | With | Boardlock | With | Threaded Insert, M3 | 6 A | - | - |
| 5208008-2 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | 2 | Round | Standard | With | Mounting Hole | Without | - | 6 A | - | - |
| 5745968-8 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | 2 | Round | Standard | With | Mounting Hole | With | Threaded Inserts | 6 A | - | - |