Product | TE Part # | Documents | Connector System | Centerline (Pitch) | Contact Shape & Form | Connector Profile | PCB Mount Retention | PCB Mount Retention Type | Mating Retention | Mating Retention Type | Contact Current Rating (Max) | EU RoHS Compliance | EU ELV Compliance |
---|
| 2-747705-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, 4-40 UNC | 6 A | Compliant | Compliant |
| 745074-1 | Product Drawing 3D PDF | Board-to-Board | 2.77 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | Not Compliant | Compliant with Exemptions |
| 787686-1 | Product Drawing 3D PDF | Board-to-Board | 2.77 mm | Round | Standard | With | 4-40 Retention Screwlock | Without | - | 6 A | Not Compliant | Not Compliant |
| 2301836-1 | Product Drawing 3D PDF | Wire-to-Board | 2.77 mm | Round | High | With | Boardlock | With | 4-40 Screwlock | 1.5 A | Compliant | Compliant |
| 208009-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | Without | - | 6 A | Not Compliant | Compliant with Exemptions |
| 205714-7 | Product Drawing 3D PDF | Board-to-Board | 2.77 mm | Square | Standard | With | Mounting Hole | Without | - | 6 A | Compliant | Compliant |
| 2-5747705-1 | Product Drawing 3D PDF | Board-to-Board | 2.77 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, 4-40 UNC | 6 A | Compliant | Compliant |
| 745074-2 | Product Drawing 3D PDF | Board-to-Board | 2.77 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | Not Compliant | Compliant with Exemptions |
| 5745074-1 | Product Drawing 3D PDF | Board-to-Board | 2.77 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | Compliant with Exemptions | Compliant with Exemptions |
| 745413-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Square | High | With | Mounting Hole | Without | - | 6 A | Not Compliant | Compliant with Exemptions |
| 5205714-7 | Product Drawing 3D PDF | Board-to-Board | 2.77 mm | Square | Standard | With | Mounting Hole | Without | - | 6 A | Compliant | Compliant |
| 5208009-3 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | Without | - | 6 A | Compliant | Compliant |
| 5745074-2 | Product Drawing 3D PDF | Board-to-Board | 2.77 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | Compliant with Exemptions | Compliant with Exemptions |
| 5745054-4 | Product Drawing 3D PDF | Board-to-Board | 2.77 mm | Round | Standard | With | Mounting Hole | With | Threaded Insert, 4-40 UNC | 6 A | Compliant with Exemptions | Compliant with Exemptions |
| 5745413-1 | Product Drawing 3D PDF | Board-to-Board | 2.77 mm | Square | Standard | Without | - | Without | - | 6 A | Compliant | Compliant |
| 5208009-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | Without | - | 6 A | Compliant | Compliant |
| 745054-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Threaded Insert, 4-40 UNC | 6 A | Not Compliant | Compliant with Exemptions |
| 745074-4 | Product Drawing 3D PDF | Board-to-Board | 2.77 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | Not Compliant | Compliant with Exemptions |
| 747375-2 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | Without | - | 6 A | Not Compliant | Compliant with Exemptions |
| 747375-8 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Threaded Insert, 4-40 UNC | 6 A | Not Compliant | Compliant with Exemptions |
| 5745074-4 | Product Drawing 3D PDF | Board-to-Board | 2.77 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | Compliant with Exemptions | Compliant with Exemptions |
| 5747375-2 | Product Drawing 3D PDF | Board-to-Board | 2.77 mm | Round | Standard | With | Mounting Hole | Without | - | 6 A | Compliant | Compliant |
| 5747375-8 | Product Drawing 3D PDF | Board-to-Board | 2.77 mm | Round | Standard | With | Mounting Hole | With | Threaded Insert, 4-40 UNC | 6 A | Compliant with Exemptions | Compliant with Exemptions |
| 5787686-1 | Product Drawing 3D PDF | Board-to-Board | 2.77 mm | Round | Standard | With | 4-40 Retention Screwlock | Without | - | 6 A | Compliant with Exemptions | Compliant with Exemptions |