Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Package, Tray
-
Packaging Quantity
52
Product Type Features
-
Shell Material Configuration
Front Metal Shell, All Plastic
-
Connector & Housing Type
Receptacle
-
Connector System
Board-to-Board
-
Connector Shell Size
4
-
Connector & Contact Terminates To
Printed Circuit Board
Body Features
-
Shell Plating Material
Tin, Tin over Copper
-
Insert Material
Brass
-
Mating Feature Material
Brass
-
Mating Retention Feature Material
Brass
-
Primary Product Color
Black
-
Mating Feature Plating Material
Nickel
-
Connector Profile
Low, Standard, Medium
Mechanical Attachment
-
Mounting Hole Diameter
3.05 mm [ .12 in ]
-
PCB Mount Retention
With
-
PCB Mount Retention Type
Action/Compliant Tail, Mounting Hole
-
Mating Retention
With, Without
-
Mating Retention Type
Threaded Insert, 4-40 UNC, Female Screwlocks, Fixed
-
Connector Mounting Type
Board Mount
Operation/Application
-
Shielded
No
-
Circuit Application
Signal
Housing Features
-
Housing Material
Polyester GF, Nylon, Polyester, Nylon GF, Thermoplastic
-
Shell Material
Steel, Carbon Steel
-
Centerline (Pitch)
2.77 mm [ .109 in ]
Termination Features
-
Rectangular Termination Post & Tail Width
.86 mm [ .034 in ]
-
Termination Post & Tail Length
5.8 mm [ .228 in ]
-
Rectangular Termination Post & Tail Thickness
.63 mm [ .025 in ]
-
Termination Method to PCB
Through Hole - Press-Fit
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Compatible With Approved Standards Products
UL E81956
Contact Features
-
Contact Mating Area Plating Material Thickness (µin)
30
-
Contact Options
Installed
-
Contact Base Material
Copper Alloy
-
PCB Contact Termination Area Plating Material
Tin-Lead, Tin
-
Contact Underplating Material
Nickel, Palladium Nickel
-
Contact Mating Area Plating Material
Tin-Lead, Gold, Gold Flash
Dimensions
-
PCB Thickness (Recommended) (mm)
2.36, 1.57
-
PCB Thickness (Recommended) (in)
.093, .062
-
Row-to-Row Spacing
2.84 mm [ .112 in ]
Configuration Features
-
Number of Positions
37
-
Number of Rows
2
-
PCB Mount Orientation
Vertical
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Other
-
EU RoHS Compliance
Compliant, Compliant with Exemptions, Not Compliant
-
EU ELV Compliance
Compliant, Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-026-RAVSAP4277