This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Ground Feature Type  Grounding Indents

  • Shell Material Configuration  Full Metal Shell

  • Sealable  No

  • Connector & Housing Type  Plug

  • Connector System  Cable-to-Cable

  • Connector Shell Size  5

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  50

Body Features

  • Primary Product Color  Black

  • Insert Material  Glass-Filled Nylon

  • Shell Plating Material  Tin, Zinc

  • Shield Plating Material  Steel

Contact Features

  • Contact Size  Size 20

  • Contact Current Rating (Max) (A) 3.7

  • Contact Options  Order Separately

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Mating Retention  With

  • Mating Retention Type  Mounting Holes

  • Connector Mounting Type  Cable Mount (Free-Hanging), Panel Mount

Housing Features

  • Housing Material  Nylon GF, Polyester GF, Thermoplastic

  • Shell Material  Steel

  • Centerline (Pitch) (mm) 2.74, 2.77, 2.79

  • Centerline (Pitch) (in) .108, .109, .11

Dimensions

  • Compatible Insulation Diameter Range (mm) 1.73, 4.58 – 11.68

  • Wire Size (AWG) 24 – 20

  • Wire Size (mm²) .2 – .56

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Shielded  No, Yes

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Box, Package

  • Packaging Quantity  50, 225

Reference Number

  • TE Internal Number CAT-035-DCPPS205

Related Materials
No documentation available.