This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Connector Kit

  • Connector Shape  Circular

  • RF Interface  BNC

  • RF Connector Style  Jack

  • Compatible With RF Cable Type  RG 58C/U

  • Connector System  Cable-to-Board | Cable-to-Panel

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • PCB Mount Orientation  Right Angle

  • Number of Positions  1

  • Number of Coaxial Contacts  1

Electrical Characteristics

  • EMI & RFI Protection & Suppression Type  Isolated Ground | PCB Ground

  • Impedance (Ω) 50

Body Features

  • Body Material  Die Cast Zinc | PBT | Polyester | Polyester PBT | Zinc

  • Body Material Finish  Plated

  • Body Plating Material  Nickel | Tin | Zinc

Contact Features

  • RF Connector Center Contact Plating Thickness (µin) 30 | 50 | 102 | 889 | 1080 | 1270 | 5080

  • RF Connector Center Contact Underplating Material  Copper | Nickel

  • RF Connector Center Contact Plating Material  Gold (Au) | Tin (Sn)

  • RF Connector Center Contact Material  Beryllium Copper | Phosphor Bronze

Termination Features

  • Termination Method to PCB  Through Hole - Solder

  • Termination Post & Tail Length (mm) 2.79 | 3.3 | 3.43 | 4.1 | 4.11 | 4.34

  • Termination Post & Tail Length (in) .109 | .13 | .135 | .162 | .17

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • PCB Mount Retention  With | Without

  • Panel Attachment Style  Rear Mount

  • Panel Mount Feature Type  Lockwasher and Nut

  • RF Connector Coupling Mechanism  Bayonet

  • Connector Mounting Type  Board Mount | Panel Mount

  • RF Contact Captivation Method  Mechanical | Solder

  • Detent  With | Without

Housing Features

  • Housing Color  Black | White

  • Body Orientation  Straight

Dimensions

  • Mounting Post Length (mm) 2.79 | 3.48 | 4.01 | 4.11 | 4.34

  • Mounting Post Length (in) .11 | .137 | .158 | .162 | .171

  • Profile Height from PCB (mm) 8.64 | 10.97 | 11.68 | 12.7 | 13.18 | 15.88

  • Profile Height from PCB (in) .34 | .432 | .46 | .5 | .519 | .625

  • RF Connector Mated Outer Diameter (Approximate)  14.53 mm [ .572 in ]

Usage Conditions

  • Insulation Option  Uninsulated

  • Operating Temperature Range  -55 – 85 °C [ -67 – 185 °F ]

Operation/Application

  • Operating Frequency Range (GHz) 4

Packaging Features

  • Packaging Quantity  35

  • Packaging Method  Box & Tube | Carton | Package | Tray | Tube

Other

  • Additional Features  Hardware Included

  • Lockwasher Material  Phosphor Bronze

  • Coupling Nut Base Material  Brass

  • Grade  Commercial

  • Dielectric Material  Polymethylpentene | Polytetrafluoroethylene (PTFE)

Related Materials