Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System
Wire-to-Board
-
Sealable
No
-
Connector & Housing Type
Receptacle
-
Connector & Contact Terminates To
Wire & Cable
-
Connector Product Type
Housing
Configuration Features
-
Number of Positions
1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VAC)
250
Body Features
-
Primary Product Color
Natural
Contact Features
-
Contact Retention Within Housing
Without
-
Contact Current Rating (Max) (A)
6.5
-
Contact Layout
Inline
-
Contact Type
Socket
Termination Features
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
Strain Relief
Without
-
Panel Mount Feature
Without
-
Mating Retention
Without
-
PCB Mount Retention
Without
-
PCB Mount Alignment
Without
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
Nylon - GF
-
Housing Entry Configuration
Left End Open
-
Centerline (Pitch)
3.96 mm [ .156 in ]
Dimensions
-
Wire Size (mm²)
.0509 – .823
-
Wire Size (AWG)
30 – 18
-
Connector Length (mm)
55.45
-
Connector Length (in)
.152, .308, .465, .621, .777, .933, 1.09, 1.246, 1.558, 1.715, 1.871, 2.027, 2.183, 2.34, 2.496, 2.652, 2.808, 2.965, 3.121, 3.277, 3.433, 3.59, 3.746
-
Connector Height (mm)
.13, 6.35
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application
Power & Signal
Industry Standards
-
Compatible With Agency/Standards Products
UL, CSA
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Method
Package, Bag & Box
-
Packaging Quantity
1, 500, 1000
Reference Number
-
TE Internal Number
CAT-103156-WBHSN