Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Package, Box & Carton, Bag/Box
-
Packaging Quantity
200, 250, 75, 150, 100, 125, 50, 300
Dimensions
-
Wire Size (AWG)
26, 22, 24, 28
-
Connector Height
12.54 mm [ .494 in ]
-
Product Length (mm)
33.02, 10.16, 7.62, 15.24, 40.64, 22.86, 38.1, 12.7, 27.94, 17.78, 20.32
-
Product Length (in)
1.6, .6, .9, 1.1, 1.3, .4, .3, .7, .5, .8, 1.5
-
Product Width
21.4 mm [ .843 in ]
-
Wire Size (mm²)
.2, .08 – .09, .12 – .15, .3 – .4
Configuration Features
-
Number of Cavities
3, 8, 5, 7, 2, 10, 4, 12, 14, 15, 6
-
Contacts Preloaded
Yes
-
Number of Positions
7, 12, 10, 5, 15, 14, 4, 3, 6, 8, 2
-
Number of Rows
1
Industry Standards
-
UL Rating
Recognized
-
Compatible With Agency/Standards Products
UL, CSA
-
Compatible With Approved Standards Products
UL E28476
-
CSA Rating
LR 7189
-
UL Flammability Rating
UL 94V-2
Contact Features
-
Wire Contact Termination Area Plating Material
Tin
-
Contact Type
Tab
-
Contact Underplating Material
Nickel
-
Contact Mating Area Plating Material
Tin
-
Contact Retention Within Housing
With
-
Contact Current Rating (Max) (A)
5
Mechanical Attachment
-
Contact Retention Type Within Housing
Locking Lance
-
Mating Alignment
With
-
Mating Alignment Type
Polarization
-
Mating Retention
With
-
Mating Retention Type
Latch
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
Nylon 6/6
-
Housing Color
Blue, Green, White, Red
-
Centerline (Pitch)
2.54 mm [ .1 in ]
Product Type Features
-
Compatible With Discrete Wire Type
Stranded
-
Connector Product Type
Connector Assembly
-
Connector & Housing Type
Plug
-
Connector System
Wire-to-Wire
-
Insertion Force Type
Normal
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Termination Features
-
Termination Method to Wire & Cable
Insulation Displacement (IDC)
Electrical Characteristics
-
Operating Voltage (VAC)
250
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Shielded
No
-
Circuit Application
Signal
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-104MTA-NTPMP