Product | TE Part # | Documents | Centerline (Pitch) | PCB Mount Retention | Contact Type | Contact Current Rating (Max) | Primary Product Color | Operating Temperature Range | Packaging Method |
---|
| 2-1735481-2 | Product Drawing 3D PDF | .8 mm | Without | Socket | .5 A | Natural | -40 – 125 °C | Box, Tube |
| 2-6123000-2 | Product Drawing 3D PDF | .8 mm | With | Receptacle | .8 A | Natural | -40 – 125 °C | Box, Tube |
| 2-5353999-2 | 3D PDF | .8 mm | Without | Receptacle | .8 A | Natural | -40 – 125 °C | Tape & Reel |
| 1735481-2 | Product Drawing 3D PDF | .8 mm | Without | Socket | .5 A | Natural | -40 – 125 °C | Box, Tube |
| 5179160-2 | Product Drawing 3D PDF | .8 mm | Without | Socket | .5 A | Natural | -40 – 125 °C | Tape & Reel |
| 5-6123212-2 | Product Drawing 3D PDF | .8 mm | Without | Socket | .5 A | Natural | -40 – 125 °C | Box, Tube |
| 5-5179010-2 | Product Drawing 3D PDF | .8 mm | Without | Socket | .5 A | Natural | -40 – 125 °C | Box, Tube |
| 5179488-2 | Product Drawing
| .8 mm | Without | Socket | .5 A | Natural | -40 – 125 °C | Tape & Reel |
| 1-5177983-2 | Product Drawing 3D PDF | .8 mm | Without | Socket | .5 A | Natural | -40 – 125 °C | Box, Tube |
| 1735482-2 | Product Drawing 3D PDF | .8 mm | Without | Socket | .5 A | Natural | -40 – 125 °C | Tape & Reel |
| 2-1735482-2 | Product Drawing 3D PDF | .8 mm | Without | Socket | .5 A | Natural | -40 – 125 °C | Tape & Reel |
| 5179010-2 | Product Drawing 3D PDF | .8 mm | Without | Receptacle | .8 A | White | - | Tape & Reel |
| 7-5179180-2 | Product Drawing 3D PDF | .8 mm | Without | Socket | .5 A | Natural | -40 – 125 °C | Tape & Reel |
| 5084616-2 | 3D PDF | .8 mm | Without | Socket | .5 A | Natural | -40 – 125 °C | Tape & Reel |
| 5-5179009-2 | Product Drawing 3D PDF | .8 mm | Without | Socket | .5 A | Natural | -40 – 125 °C | Box, Tube |
| 5-5179180-2 | Product Drawing 3D PDF | .8 mm | Without | Socket | .5 A | Natural | -40 – 125 °C | Tape & Reel |
| 5177985-2 | 3D PDF | .8 mm | Without | Socket | .5 A | Natural | -40 – 125 °C | Tape & Reel |
| 5353999-2 | 3D PDF | .8 mm | Without | Socket | .5 A | Natural | -40 – 125 °C | Tape & Reel |
| 5177983-2 | Product Drawing 3D PDF | .8 mm | Without | Socket | .5 A | Natural | -40 – 125 °C | Box, Tube |
| 5084613-2 | Product Drawing 3D PDF | .8 mm | Without | Socket | .5 A | Natural | -40 – 125 °C | Box, Tube |
| 5-1735480-2 | Product Drawing 3D PDF | .8 mm | Without | Socket | .5 A | Natural | -40 – 125 °C | Box, Tube |
| 7-1735480-2 | Product Drawing 3D PDF | .8 mm | Without | Socket | .5 A | Natural | -40 – 125 °C | Box, Tube |
| 6123000-2 | Product Drawing 3D PDF | .8 mm | Without | Socket | .5 A | Natural | -40 – 125 °C | Box, Tube |