Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Housing Type
Receptacle
-
Connector System
Board-to-Board
-
Connector & Contact Terminates To
Printed Circuit Board
Configuration Features
-
Number of Rows
2
-
PCB Mount Orientation
Right Angle
Body Features
-
Connector Profile
Eurostyle
-
Primary Product Color
Black
Contact Features
-
Contact Base Material
Copper Magnesium
-
Contact Mating Area Plating Material
Gold (Au)
-
Contact Shape & Form
Round
-
Contact Current Rating (Max) (A)
4.5
Termination Features
-
Termination Method to PCB
Surface Mount
Mechanical Attachment
-
PCB Mount Retention
With
-
Mating Retention Type
Female Screwlocks, 4-40 UNC, Threaded Insert, 4-40 UNC
-
PCB Mount Retention Type
Boardlock
-
Mating Retention
With
-
Connector Mounting Type
Board Mount
Housing Features
-
Housing Material
PCT GF
-
Centerline (Pitch)
2.74 mm [ .108 in ]
Dimensions
-
Row-to-Row Spacing
2.84 mm [ .112 in ]
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-333-DRRES274