This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Dimensions

  • Compatible Insulation Diameter Range (in) .045, .029 – .045

  • Solid Wire Size (mm²) .64, .13 – .32

  • Solid Wire Size (AWG) 26 – 24

  • Stranded Wire Size (mm²) .14, .33, .1, .09

  • Stranded Wire Size (AWG) 28, 24, 26, 22, 27

  • Wire Size (AWG) 24, 26, 28, 26 – 24, 27

  • Accepts Cable Insulation Diameter Range (mm) 11.43 – 13.97, 8.89 – 10.8, 10.8 – 12.7, 13.97, 8.89 – 15.88, 6.35 – 12.7, 1.14

  • Accepts Cable Insulation Diameter Range (in) .045, .25 – .5, .35 – .625, .425 – .5, .35 – .425, .45 – .55, .55

  • Compatible Insulation Diameter Range (mm) 1.14

  • Compatible Insulation Diameter (Max)  1.14 mm [ .045 in ]

  • Compatible Insulation Diameter (Max) (mm) 1.14

  • Accepts Cable Diameter (Max) (mm) 12.7, 10.8

  • Accepts Cable Diameter (Max) (mm) 12.7, 10.8

  • Accepts Cable Diameter (Max) (in) .425, .5

Contact Features

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Contact Current Rating (Max) (A) 3.5, .5, 1

  • Contact Options  Installed, Supplied – Uninstalled

  • Contact Base Material  Phosphor Bronze, Copper Alloy

  • Contact Underplating Material  Palladium Nickel

  • Contact Mating Area Plating Material  Gold, Gold Flash, Gold or Gold Flash

  • Contact Mating Area Plating Material Thickness  .76 µm [ 30 µin ]

Product Type Features

  • Connector & Housing Type  Plug

  • Connector System  Cable-to-Board, Cable-to-Cable, Cable-to-Panel

  • Connector Product Type  Connector Kit

  • Connector & Contact Terminates To  Printed Circuit Board, Wire & Cable

  • Connector Cover Type  Protective Cover

  • Connector Kit Type  Connector Kit

Operation/Application

  • Shielded  Yes

  • Circuit Application  Signal

Configuration Features

  • Number of Positions  68, 80, 50, 14, 64, 36

  • Number of Rows  2

  • Compatible With Wire & Cable Type  Round Jacketed Cable, Discrete Wire

Housing Features

  • Centerline (Pitch)  2.16 mm [ .085 in ]

  • Housing Material  Polyphenylene, Polyphenylene Oxide, Polyphenylene Oxide (PPO), Thermoplastic

Mechanical Attachment

  • Connector Mounting Type  Cable Mount (Free-Hanging)

  • Mating Retention Type  Bail Lock, Screwlocks

  • Thread Size  4-40 UNC 2B, 4-40

  • Mating Retention  With

Usage Conditions

  • Operating Temperature Range  -40 – 75 °C [ -40 – 167 °F ]

Other

  • EU RoHS Compliance  Compliant

  • EU ELV Compliance  Compliant

Body Features

  • Cover Material  Polyphenylene Oxide, Polyphenylene, ABS Molding Compound, Polyethylene, Thermoplastic

  • Insert Material  ABS Molding Compound

  • Shield Plating Material  Nickel

  • Cable Exit Angle  180°, 90°

  • Primary Product Color  Black, Gray

  • Connector Profile  Standard

  • Shield Material  Steel, Carbon Steel

Termination Features

  • Termination Method to Wire & Cable  Insulation Displacement (IDC)

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Kit, Package, Poly Bag, Bag, Box

  • Packaging Quantity  200, 1, 500

Reference Number

  • TE Internal Number CAT-357-D65015

Related Materials
No documentation available.