This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Connector Kit

  • Connector & Housing Type  Receptacle

  • Connector System  Cable-to-Board, Cable-to-Cable, Cable-to-Panel

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Compatible With Wire & Cable Type  Discrete Wire, Round Jacketed Cable

  • Number of Rows  2

  • Number of Positions  50

Body Features

  • Cable Exit Angle  180°

  • Primary Product Color  Black

  • Cover Material  Polyethylene, Polyphenylene Oxide, Thermoplastic

  • Shield Material  Carbon Steel

  • Connector Profile  Standard

  • Shield Plating Material  Nickel

Contact Features

  • Contact Underplating Material  Palladium Nickel

  • Contact Mating Area Plating Material  Gold (Au), Gold or Gold Flash

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Contact Base Material  Copper Alloy, Phosphor Bronze

  • Contact Mating Area Plating Material Thickness  .76 µm [ 30 µin ]

  • Contact Current Rating (Max) (A) .3, .5, 1, 1.5, 3.5

  • Contact Options  Supplied – Uninstalled

Termination Features

  • Termination Method to Wire & Cable  Insulation Displacement (IDC)

Mechanical Attachment

  • Mating Retention  With

  • Thread Size  4-40, 4-40 UNC 2B

  • Mating Retention Type  Screwlocks

  • Connector Mounting Type  Cable Mount (Free-Hanging), Panel Mount

Housing Features

  • Housing Material  Polyphenylene Oxide, Thermoplastic

  • Centerline (Pitch)  2.16 mm [ .085 in ]

Dimensions

  • Compatible Insulation Diameter Range (in) .045

  • Accepts Cable Diameter (Max) (mm) 10.8, 12.7

  • Accepts Cable Diameter (Max) (in) .425, .5

  • Stranded Wire Size (mm²) .09, .1, .14, .33

  • Accepts Cable Insulation Diameter Range (mm) 8.89 – 15.88, 8.89 – 10.8, 10.8 – 12.7

  • Accepts Cable Insulation Diameter Range (in) .35 – .625, .425 – .5, .35 – .425

  • Wire Size (AWG) 24, 26, 27, 26 – 24

  • Solid Wire Size (mm²) .13 – .32

  • Compatible Insulation Diameter (Max)  1.14 mm [ .045 in ]

  • Stranded Wire Size (AWG) 24, 26, 27, 28

  • Solid Wire Size (AWG) 26 – 24

Usage Conditions

  • Operating Temperature Range  -40 – 75 °C [ -40 – 167 °F ]

Operation/Application

  • Shielded  Yes

  • Circuit Application  Signal

Packaging Features

  • Packaging Method  Bag, Package

  • Packaging Quantity  1

Reference Number

  • TE Internal Number CAT-357-D650155

Related Materials
No documentation available.