Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (VDC)
125
-
Operating Voltage (VAC)
125
Contact Features
-
Contact Mating Area Length
4.2 mm [ .165 in ]
-
Contact Shape & Form
Rounded, Round
-
Contact Mating Area Plating Material Thickness
1 µm [ 39.37 µin ]
-
Contact Mating Area Plating Material Finish
Matte, Bright
-
Mating Pin Diameter
.6 mm [ .024 in ]
-
PCB Contact Termination Area Plating Material Thickness
1 µm [ 39.37 µin ]
-
Contact Base Material
Brass
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Layout
Inline
-
Contact Mating Area Plating Material
Tin
-
Contact Type
Pin
-
Contact Current Rating (Max) (A)
4
Operation/Application
-
Assembly Process Feature
Pick and Place Cover
-
Circuit Application
Power & Signal
Dimensions
-
Connector Height
6.8 mm [ .267 in ]
-
Connector Length (mm)
23.8, 15.8, 27.8, 19.8, 9.8, 7.8, 5.8, 17.8, 11.8, 29.8, 31.8, 21.8, 25.8
-
Connector Length (in)
1.095, 1.173, .78, .228, .858, .937, .701, 1.016, 1.252, .386, .307, .465, .622
-
Connector Width
5.8 mm [ .228 in ]
-
PCB Thickness (Recommended)
.8 mm [ .031 – .063 in ]
Mechanical Attachment
-
Panel Mount Feature
Without
-
Mating Retention Type
Polarized Lock
-
Mating Alignment Type
Polarization
-
Mating Retention
Without
-
PCB Mount Retention
Without
-
PCB Mount Alignment
Without
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Housing Features
-
Housing Material
66 Nylon
-
Centerline (Pitch) (mm)
2
-
Centerline (Pitch) (in)
.078, .079
Termination Features
-
Termination Post & Tail Length
3.2 mm [ .126 in ]
-
Termination Post & Tail Diameter
.6 mm [ .024 in ]
-
Termination Method to PCB
Through Hole - Solder
Packaging Features
-
Packaging Quantity
200, 1000, 500
-
Packaging Method
Box, Bag
Product Type Features
-
PCB Connector Assembly Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Partially Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
Configuration Features
-
PCB Mount Orientation
Vertical
-
Number of Positions
7, 12, 10, 5, 11, 15, 13, 14, 4, 3, 8, 2, 9
-
Number of Rows
1
Body Features
-
Primary Product Color
Black, Yellow, Natural, Blue
Usage Conditions
-
Operating Temperature Range
-30 – 105 °C [ -22 – 221 °F ]
Industry Standards
-
UL Flammability Rating
UL 94V-0
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-3980408-PHDBXV