Please review product documents or contact us for the latest agency approval information.
Termination Features
-
Auxiliary Termination & Connection Type
8-32 UNC-2A, 8-32 UNC-2A Stud, 8-32 UNF-2A, Wire - Connector, 6-32 UNC-2A Stud
-
Main Termination & Connection Type
3/8-24 UNF-2A Stud, 1/4-28 UNF-2A Stud, 10-32 UNF-2A Stud
-
Coil Termination & Connection Type
6-32 UNC-2A Stud, 8-32 UNF-2A, Connector, 8-32 UNC-2A, 8-32 UNC-2A Stud
Configuration Features
-
Contact Number of Poles
3
-
Contact Arrangement
3PDT- Centre Off, 3PDT- Centre Off DB, 3PDT-NO, 3PDT, 3PDT-DB-CO, 3 Form C 3PDT-NC
Product Type Features
-
Relay & Contactor Type
General Purpose Contactor
Electrical Characteristics
-
Contact Current Rating (A)
60, 70, 120, 50, 225, 250, 30
-
Coil Voltage Rating (VAC)
115
-
Coil Voltage Rating (VDC)
28, 30
Body Features
-
Enclosure Type
Environmentally Sealed
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Other
-
EU RoHS Compliance
Not Compliant
-
EU ELV Compliance
Not Compliant
Reference Number
-
TE Internal Number
CAT-3PDT-AC-CONT