Product | TE Part # | Documents | Data Rate | Number of Columns | Number of Rows | Backplane Architecture | Number of Positions | Centerline (Pitch) | Primary Product Color | Packaging Method | Contact Mating Area Plating Material | Contact Mating Area Plating Material Thickness | Contact Current Rating (Max) | Circuit Application | Operating Temperature Range | EU RoHS Compliance | EU ELV Compliance |
---|
| 5120642-1 | Product Drawing 3D PDF | ≤1 Gb/s | 6 | 12 | Mezzanine | 72 | 2 mm | Gray | Tube | Nickel | .76 µm | .7 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 5646376-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 10 | Mezzanine | 250 | 2 mm | Gray | Tube | Gold Flash over Palladium Nickel, Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 5646764-1 | Product Drawing
| ≤1 Gb/s | 25 | 10 | Mezzanine | 220 | 2 mm | Gray | Tube | Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 5100785-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 5 | Mezzanine | 125 | 2 mm | Gray | Tube | Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 646362-1 | Product Drawing 3D PDF | ≤1 Gb/s | 16 | 8 | Mezzanine | 128 | 2 mm | Gray | Tube | Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 188398-9 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 5 | Mezzanine | 110 | 2 mm | Gray | Tube | Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 1-5100143-9 | Product Drawing 3D PDF | ≤1 Gb/s | 22 | 5 | Mezzanine | 110 | 2 mm | Gray | Tube | Gold | .76 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5646514-1 | Product Drawing 3D PDF | ≤1 Gb/s | 11 | 8 | Mezzanine | 88 | 2 mm | Gray | Tube | Gold Flash over Palladium Nickel, Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 3-100143-0 | Product Drawing 3D PDF | 1 Gb/s | 22 | 5 | Traditional Backplane | 110 | 2 mm | Gray | Tube | Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 3-646529-0 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 7 | - | 169 | 2 mm | Gray | Tube | Gold | - | 1.5 A | Power & Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 5100749-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 5 | - | 55 | 2 mm | Gray | Tube | Gold | - | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5106509-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 7 | Mezzanine | 154 | 2 mm | Gray | Tube | Nickel | 1.27 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 1-188232-9 | Product Drawing 3D PDF | ≤1 Gb/s | 11 | 5 | Mezzanine | 55 | 2 mm | Gray | Tube | Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 1-5188398-9 | Product Drawing 3D PDF | ≤1 Gb/s | 22 | 5 | Mezzanine | 110 | 2 mm | Gray | Tube | Gold | 1.27 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 5352711-1 | Product Drawing 3D PDF | ≤1 Gb/s | 19 | 7 | Mezzanine | 133 | 2 mm | Gray | Tray | Gold | 1.27 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5646729-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 8 | - | 200 | 2 mm | Gray | Tube | Gold | - | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5646951-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 10 | Mezzanine | 244 | 2 mm | Gray | Tube | Gold Flash over Palladium Nickel, Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 646357-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 10 | Mezzanine | 250 | 2 mm | Gray | Tube | Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 5100159-1 | Product Drawing 3D PDF | ≤1 Gb/s | 11 | 5 | Mezzanine | 55 | 2 mm | Gray | Tube | Gold | .38 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 5188731-1 | Product Drawing 3D PDF | ≤1 Gb/s | 22 | 5 | Mezzanine | 110 | 2 mm | Gray | Tube | Tin | .5 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5646357-9 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 10 | Mezzanine | 250 | 2 mm | Gray | Tube | Gold Flash over Palladium Nickel, Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 1-5646513-9 | Product Drawing 3D PDF | ≤1 Gb/s | 11 | 10 | Mezzanine | 88 | 2 mm | Gray | Tube | Gold | .38 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 5100141-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 5 | Mezzanine | 125 | 2 mm | Gray | Tube | Gold | .38 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 2347091-1 | Product Drawing 3D PDF | 1 Gb/s | 8 | 7 | - | 56 | 2 mm | Gray | Tube | Gold | - | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5188399-1 | Product Drawing 3D PDF | ≤1 Gb/s | 22 | 7 | Mezzanine | 154 | 2 mm | Gray | Box & Carton, Box & Tube | Tin | .5 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 100141-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 5 | Mezzanine | 125 | 2 mm | Gray | Tube | Gold | .76 µm | 1.5 A | Power & Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 3-100668-0 | Product Drawing 3D PDF | ≤1 Gb/s | 22 | 7 | Traditional Backplane | 154 | 2 mm | Gray | Tube | Gold | .76 µm | - | Power & Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 5188398-9 | Product Drawing 3D PDF | ≤1 Gb/s | 22 | 5 | Mezzanine | 110 | 2 mm | Gray | Tube | Tin | .5 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 5352383-1 | Product Drawing
| ≤1 Gb/s | 25 | 5 | Mezzanine | 110 | 2 mm | Natural | Tray | Tin | .5 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5646990-1 | Product Drawing
| ≤1 Gb/s | 25 | 5 | Mezzanine | 125 | 2 mm | Gray | Tube | Gold Flash over Palladium Nickel, Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 1-5106081-9 | Product Drawing 3D PDF | ≤1 Gb/s | 11 | 7 | Mezzanine | 77 | 2 mm | Gray | Tube | Gold | .76 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 2170872-1 | Product Drawing 3D PDF | 1 Gb/s | 11 | 5 | - | 55 | 2 mm | Gray | Tube | Gold | - | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 3-106081-0 | Product Drawing 3D PDF | ≤1 Gb/s | 7 | 11 | - | 77 | 2 mm | Gray | Tube | Gold | - | 1.5 A | Power & Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 3-100159-0 | Product Drawing 3D PDF | ≤1 Gb/s | 11 | 5 | Traditional Backplane | 55 | 2 mm | Gray | Tube | Gold | .76 µm | - | Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 5352157-1 | Product Drawing 3D PDF | ≤1 Gb/s | 22 | 7 | Mezzanine | 154 | 2 mm | Gray | Tube | Gold | 1.27 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5352638-1 | Product Drawing 3D PDF | ≤1 Gb/s | 22 | 7 | - | 154 | 2 mm | Gray | Tube | Gold | .8 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 352033-1 | Product Drawing 3D PDF | ≤1 Gb/s | 19 | 7 | Mezzanine | 133 | 2 mm | Gray | Tube | Gold | .76 µm | 1.5 A | Power & Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 5106510-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 7 | Mezzanine | 175 | 2 mm | Gray | Tube | Gold | .38 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 5188256-9 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 7 | Mezzanine | 175 | 2 mm | Gray | Tube | Tin | .5 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5352352-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 6 | Mezzanine | 100 | 2 mm | Gray | Tube | Gold | 1.27 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5120779-1 | Product Drawing 3D PDF | ≤1 Gb/s | 12 | 12 | Mezzanine | 144 | 1.5 mm | Black | Tube | Nickel | .76 µm | .7 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 5188399-9 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 5 | - | 154 | 2 mm | Gray | Tube | Gold | - | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5188733-1 | Product Drawing
| ≤1 Gb/s | 22 | 5 | Mezzanine | 110 | 2 mm | Gray | Tube | Gold | 1.27 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5352127-1 | Product Drawing 3D PDF | ≤1 Gb/s | 19 | 7 | Mezzanine | 133 | 2 mm | Gray | Tube | Gold | 1.27 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5352495-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 7 | Mezzanine | 154 | 2 mm | Gray | Tray | Gold | 1.27 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 6645141-1 | Product Drawing 3D PDF | ≤1 Gb/s | 10 | 10 | Mezzanine | 110 | 2 mm | Gray | Tube | Gold | .5 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 3-100141-0 | Product Drawing 3D PDF | 1 Gb/s | 25 | 5 | Traditional Backplane | 125 | 2 mm | Gray | Tube | Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 5188232-9 | Product Drawing 3D PDF | ≤1 Gb/s | 11 | 5 | Mezzanine | 55 | 2 mm | Gray | Tube | Tin | .5 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5188398-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 5 | - | 110 | 2 mm | Gray | Tube | Gold | - | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 3-352009-0 | Product Drawing 3D PDF | ≤1 Gb/s | 19 | 5 | - | 95 | 2 mm | Gray | Tube | Gold | - | 1.5 A | Power & Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 5646534-1 | Product Drawing 3D PDF | ≤1 Gb/s | 22 | 7 | Mezzanine | 146 | 2 mm | Gray | Tube | Gold Flash over Palladium Nickel, Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 5646457-1 | Product Drawing 3D PDF | ≤1 Gb/s | 11 | 8 | Mezzanine | 88 | 2 mm | Gray | Tube | Gold Flash over Palladium Nickel, Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 5188232-1 | Product Drawing 3D PDF | ≤1 Gb/s | 11 | 5 | Mezzanine | 55 | 2 mm | Gray | Tube | Gold | .5 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 5352128-1 | Product Drawing 3D PDF | ≤1 Gb/s | 22 | 7 | Mezzanine | 154 | 2 mm | Gray | Tube | Gold | 1.27 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 6645084-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 10 | - | 250 | 2 mm | Gray | Tube | Gold | - | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 1-636120-6 | 3D PDF | ≤1 Gb/s | 5 | 19 | Mezzanine | 95 | 2 mm | Black | Tube | Gold | .8 µm | .7 A | Signal | -65 – 105 °C | Not Compliant | Compliant with Exemptions |
| 5100143-1 | Product Drawing 3D PDF | ≤1 Gb/s | 22 | 5 | Mezzanine | 110 | 2 mm | Gray | Tube | Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 6345235-1 | Product Drawing 3D PDF | - | 25 | 6 | Traditional Backplane | 132 | 2 mm | Gray | - | - | - | - | - | -55 – 125 °C | Compliant | Compliant |
| 188835-4 | Product Drawing 3D PDF | ≤1 Gb/s | 22 | 7 | Mezzanine | 154 | 2 mm | Gray | Tube | Gold | 1.27 µm | 1.5 A | Power & Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 3-5106081-0 | Product Drawing 3D PDF | ≤1 Gb/s | 11 | 5 | - | 55 | 2 mm | Gray | Tube | Gold | - | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5646372-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 8 | Mezzanine | 176 | 2 mm | Gray | Tube | Gold Flash over Palladium Nickel, Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 5188835-9 | Product Drawing 3D PDF | ≤1 Gb/s | 22 | 7 | Mezzanine | 154 | 2 mm | Gray | Tube | Nickel | 1.27 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5188834-4 | 3D PDF | ≤1 Gb/s | 22 | 7 | Mezzanine | 154 | 2 mm | Gray | Tube | Gold | .38 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5352382-1 | Product Drawing
| ≤1 Gb/s | 25 | 5 | Mezzanine | 100 | 2 mm | Natural | Tube | Tin | .5 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5100141-9 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 5 | Mezzanine | 125 | 2 mm | Gray | Package | Gold | 1.27 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 1-188398-9 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 5 | Mezzanine | 110 | 2 mm | Gray | Tube | Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 5106303-1 | Product Drawing 3D PDF | ≤1 Gb/s | 11 | 5 | Mezzanine | 55 | 2 mm | Gray | Tube | Tin | .5 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5352049-1 | Product Drawing 3D PDF | ≤1 Gb/s | 11 | 7 | Mezzanine | 77 | 2 mm | Gray | Tube | Gold | 1.27 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5646373-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 8 | Mezzanine | 200 | 2 mm | Gray | Tube | Gold Flash over Palladium Nickel, Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 5100668-1 | Product Drawing 3D PDF | ≤1 Gb/s | 22 | 7 | Mezzanine | 154 | 2 mm | Gray | Tube | Gold | .5 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5120638-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 12 | Mezzanine | 144 | 2 mm | Gray | Tray | Tin | .76 µm | .7 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 5100669-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 7 | Mezzanine | 175 | 2 mm | Gray | Tube | Gold | .5 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 100668-1 | Product Drawing 3D PDF | ≤1 Gb/s | 22 | 7 | Mezzanine | 154 | 2 mm | Gray | Tube | Gold | .76 µm | 1.5 A | Power & Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 5106413-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 5 | Mezzanine | 110 | 2 mm | Gray | Tube | Gold | 1.27 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5106717-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 7 | - | 154 | 2 mm | Gray | Tube | Gold | - | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5188835-4 | Product Drawing 3D PDF | ≤1 Gb/s | 22 | 7 | Mezzanine | 154 | 2 mm | Gray | Tube | Nickel | 1.27 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5646362-1 | Product Drawing 3D PDF | ≤1 Gb/s | 16 | 8 | Mezzanine | 128 | 2 mm | Gray | Tube | Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 5120643-1 | Product Drawing 3D PDF | ≤1 Gb/s | 12 | 12 | Mezzanine | 72 | 2 mm | Gray | Tube | Nickel | .76 µm | .7 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 5188256-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 7 | Mezzanine | 175 | 2 mm | Gray | Tube | Tin | .5 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 3-100669-0 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 7 | Mezzanine | 175 | 2 mm | Gray | Tube | Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 100159-1 | Product Drawing 3D PDF | ≤1 Gb/s | 11 | 5 | Mezzanine | 55 | 2 mm | Gray | Tube | Gold | .8 µm | 1.5 A | Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 5646731-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 5 | Mezzanine | 125 | 2 mm | Gray | Tube | Gold | .76 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5352713-1 | Product Drawing 3D PDF | ≤1 Gb/s | 22 | 6 | Mezzanine | 132 | 2 mm | Gray | Tray | Gold | 1.27 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 3-646346-0 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 8 | - | 176 | 2 mm | Gray | Tube | Gold | - | 1.5 A | Power & Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 1-5100668-9 | Product Drawing 3D PDF | ≤1 Gb/s | 22 | 7 | Mezzanine | 154 | 2 mm | Gray | Tube | Gold | .5 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5106414-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 5 | Mezzanine | 125 | 2 mm | Gray | Tube, Box & Tube | Gold | 1.27 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 3-646347-0 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 8 | Mezzanine | 200 | 2 mm | Gray | Tube | Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 3-646356-0 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 8 | - | 220 | 2 mm | Gray | Tube | Gold | - | 1.5 A | Power & Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 5106081-1 | Product Drawing 3D PDF | ≤1 Gb/s | 11 | 7 | Mezzanine | 77 | 2 mm | Gray | Tube | Gold | .38 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 3-188835-0 | Product Drawing 3D PDF | ≤1 Gb/s | 22 | 7 | - | 154 | 2 mm | Gray | Tube | Gold | - | 1.5 A | Power & Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 352332-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 7 | Mezzanine | 154 | 2 mm | Gray | Tube | Tin-Lead | .38 µm | 1.5 A | Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 100143-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 5 | Mezzanine | 125 | 2 mm | Gray | Tube | Gold | .8 µm | 1.5 A | Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 106081-1 | Product Drawing 3D PDF | ≤1 Gb/s | 11 | 7 | Mezzanine | 77 | 2 mm | Gray | Tube | Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 188834-1 | 3D PDF | ≤1 Gb/s | 25 | 7 | Mezzanine | 154 | 2 mm | Gray | Tube | Gold | .38 µm | 1.5 A | Power & Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 646346-1 | Product Drawing 3D PDF | ≤1 Gb/s | 22 | 8 | Mezzanine | 176 | 2 mm | Gray | Tube | Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Not Compliant | Compliant with Exemptions |
| 5188834-1 | Product Drawing 3D PDF | ≤1 Gb/s | 22 | 7 | Mezzanine | 154 | 2 mm | Gray | Tube | Gold | .38 µm | 1.5 A | Power & Signal | -55 – 125 °C | Compliant | Compliant |
| 5352869-1 | Product Drawing 3D PDF | ≤1 Gb/s | 19 | 5 | Mezzanine | 133 | 2 mm | Gray | Tray | Gold | 1.27 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 5646357-1 | Product Drawing 3D PDF | ≤1 Gb/s | 25 | 10 | Mezzanine | 250 | 2 mm | Gray | Tube | Gold Flash over Palladium Nickel, Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 5646513-1 | Product Drawing 3D PDF | ≤1 Gb/s | 11 | 10 | Mezzanine | 88 | 2 mm | Gray | Tube | Gold Flash over Palladium Nickel, Gold | .76 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |
| 5646529-1 | Product Drawing 3D PDF | 1 Gb/s | 25 | 7 | Traditional Backplane | 169 | 2 mm | Gray | Tube | Tin | .5 µm | 1.5 A | Signal | -55 – 125 °C | Compliant | Compliant |