This type of connector is engineered to increase data rates and decrease signal rise, delivering a more reliable high-speed transmission with greater clarity. Our portfolio of backplane connectors features high-performance right angle, co-planar, and mezzanine interconnects, used for mating printed circuit boards together. TE engineers use sophisticated 3D tools to develop accurate connector and footprint through pattern performance – prior to production. Our backplane interconnects can transmit 6.25 – 56 G/ps. Our Eurocard connectors incorporate internationally accepted design advantages of DIN 41612 and IEC 60603-2 two-piece connectors. This enables high signal integrity (SI) and electrical performance. Common Bus Systems include STE Bus, CIMBUS, FUTUREBUS, VMEBus, MULTIBUS (II), NUBUS, VXi Bus and VME 64X.

design
Your Project Starts Here - View products in-stock, ready to ship, cost-effective & with no MoQ.