Product | TE Part # | Documents | Number of Columns | Number of Rows | Number of Positions | Centerline (Pitch) | Packaging Method | Contact Mating Area Plating Material | Contact Mating Area Plating Material Thickness | Circuit Application |
---|
| 352171-1 | Product Drawing 3D PDF | 19 | 5 | 95 | 2 mm | Tube | Gold | .76 µm | Power & Signal |
| 5100147-9 | Product Drawing 3D PDF | 22 | 5 | 110 | 2 mm | Tube | Gold, Gold Flash over Palladium Nickel | .76 µm | Power & Signal |
| 646547-1 | Product Drawing 3D PDF | 25 | 5 | 125 | 2 mm | Tube | Gold | .76 µm | Power & Signal |
| 100147-1 | Product Drawing 3D PDF | 22 | 5 | 110 | 2 mm | Tube | Gold | .76 µm | Power & Signal |
| 5646487-1 | Product Drawing 3D PDF | 25 | 8 | 200 | 2 mm | Tube | Performance Based | .76 µm | Signal |
| 5188836-1 | Product Drawing 3D PDF | 22 | 5 | 110 | 2 mm | Tube | Nickel | 1.27 µm | Power & Signal |
| 5646446-1 | Product Drawing 3D PDF | 11 | 8 | 88 | 2 mm | Box | Performance Based | .76 µm | Signal |
| 352152-1 | Product Drawing 3D PDF | 22 | 5 | 110 | 2 mm | Tube | Gold | .76 µm | Power & Signal |
| 5352152-4 | Product Drawing 3D PDF | 22 | 5 | 110 | 2 mm | Tube | Gold | 1.27 µm | Power & Signal |
| 5646489-1 | Product Drawing 3D PDF | 22 | 5 | 110 | 2 mm | Tube | Performance Based | .76 µm | Signal |
| 5352171-1 | Product Drawing 3D PDF | 19 | 5 | 95 | 2 mm | Tube | Gold | 1.27 µm | Power & Signal |
| 5646488-1 | Product Drawing 3D PDF | 19 | 5 | 95 | 2 mm | Tube | Gold | .38 µm | Signal |
| 5352068-9 | Product Drawing 3D PDF | 22 | 5 | 110 | 3.7 mm | Tube | Tin | 1.27 µm | Power & Signal |
| 5646445-1 | Product Drawing 3D PDF | 25 | 8 | 200 | 2 mm | Tube | Performance Based | .76 µm | Signal |
| 352068-1 | Product Drawing 3D PDF | 22 | 5 | 110 | 2 mm | Tube | Gold | .76 µm | Power & Signal |
| 5352152-1 | Product Drawing 3D PDF | 22 | 5 | 110 | 2 mm | Tube | Gold | 1.27 µm | Power & Signal |
| 5646442-1 | Product Drawing 3D PDF | 25 | 8 | 176 | 2 mm | Box | Performance Based | .76 µm | Signal |
| 5646492-1 | Product Drawing 3D PDF | 11 | 8 | 88 | 2 mm | Tube | Performance Based | .76 µm | Signal |
| 5100145-1 | Product Drawing 3D PDF | 25 | 5 | 125 | 2 mm | Tube | Gold, Gold Flash over Palladium Nickel | 1.27 µm | Power & Signal |
| 5352068-1 | Product Drawing 3D PDF | 22 | 5 | 110 | 3.7 mm | Tube | Gold | 1.27 µm | Power & Signal |
| 5646574-1 | Product Drawing 3D PDF | 25 | 5 | 125 | 2 mm | Tube | Gold, Gold Flash over Palladium Nickel | .76 µm | Power & Signal |
| 5100161-9 | Product Drawing 3D PDF | 11 | 5 | 55 | 2 mm | Tube | Gold, Gold Flash over Palladium Nickel | .76 µm | Power & Signal |
| 1857994-1 | Product Drawing 3D PDF | 22 | 5 | 110 | 2 mm | Tube | Gold, Gold Flash over Palladium Nickel | .76 µm | Signal |
| 5646547-1 | Product Drawing 3D PDF | 25 | 5 | 125 | 2 mm | Tube | Gold, Gold Flash over Palladium Nickel | .76 µm | Power & Signal |
| 5352115-1 | 3D PDF | 11 | 5 | 55 | 2 mm | Tube | Gold | 1.27 µm | Power & Signal |
| 5100161-1 | Product Drawing 3D PDF | 11 | 5 | 55 | 2 mm | Tube | Gold, Gold Flash over Palladium Nickel | .76 µm | Power & Signal |
| 100161-1 | Product Drawing 3D PDF | 11 | 5 | 55 | 2 mm | Tube | Gold | .76 µm | Power & Signal |
| 352069-1 | Product Drawing 3D PDF | 25 | 5 | 125 | 2 mm | Tube | Gold | .76 µm | Power & Signal |
| 5352068-4 | Product Drawing 3D PDF | 22 | 5 | 110 | 3.7 mm | Tube | Tin | 1.27 µm | Power & Signal |
| 5352177-1 | Product Drawing 3D PDF | 11 | 5 | 55 | 2 mm | Tube | Gold | 1.27 µm | Power & Signal |
| 5352069-9 | Product Drawing 3D PDF | 25 | 5 | 125 | 2 mm | Tube | Gold | 1.27 µm | Power & Signal |
| 3-352069-0 | Product Drawing 3D PDF | 25 | 5 | 125 | 2 mm | Tube | Gold | .76 µm | Signal |
| 352115-1 | Product Drawing 3D PDF | 11 | 5 | 55 | 2 mm | Tube | Gold | .76 µm | Power & Signal |
| 352152-4 | Product Drawing 3D PDF | 22 | 5 | 110 | 2 mm | Tube | Gold | .76 µm | Power & Signal |
| 1857995-1 | 3D PDF | 25 | 5 | 125 | 2 mm | Tube | Gold | .76 µm | Power & Signal |
| 5100145-9 | Product Drawing 3D PDF | 25 | 5 | 125 | 2 mm | Tube | Gold, Gold Flash over Palladium Nickel | 1.27 µm | Power & Signal |
| 5646447-1 | Product Drawing 3D PDF | 16 | 8 | 176 | 2 mm | Tube | Performance Based | .76 µm | Signal |
| 5646728-1 | Product Drawing 3D PDF | 25 | 8 | 200 | 2 mm | Tube | Gold | .38 µm | Signal |
| 646573-1 | Product Drawing 3D PDF | 22 | 5 | 110 | 2 mm | Tube | Gold | .76 µm | Power & Signal |
| 5352069-1 | Product Drawing 3D PDF | 25 | 5 | 125 | 2 mm | Tube | Gold | 1.27 µm | Power & Signal |
| 5100147-1 | Product Drawing 3D PDF | 22 | 5 | 110 | 2 mm | Tube | Gold, Gold Flash over Palladium Nickel | .76 µm | Power & Signal |
| 100145-1 | Product Drawing 3D PDF | 25 | 5 | 125 | 2 mm | Tube | Gold | .76 µm | Power & Signal |
| 5352009-1 | Product Drawing 3D PDF | 19 | 5 | 95 | 2.54 mm | Tube | Gold, Gold Flash over Palladium Nickel | .76 µm | Power & Signal |
| 100147-4 | Product Drawing 3D PDF | 22 | 5 | 110 | 2 mm | Tube | Gold | .76 µm | Power & Signal |
| 5100750-1 | Product Drawing 3D PDF | 11 | 5 | 55 | 2 mm | Tube | Gold | .76 µm | Power & Signal |
| 5646442-9 | Product Drawing 3D PDF | 25 | 8 | 176 | 2 mm | Tube | Performance Based | .76 µm | Signal |
| 5646487-9 | Product Drawing 3D PDF | 25 | 8 | 200 | 2 mm | Tube | Performance Based | .76 µm | Signal |
| 5646573-1 | Product Drawing 3D PDF | 22 | 5 | 110 | 2 mm | Tube | Gold, Gold Flash over Palladium Nickel | .76 µm | Power & Signal |