Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Compatible With Wire & Cable Type
Discrete Wire
Electrical Characteristics
-
Operating Voltage (VAC)
250
Contact Features
-
Contact Type
Receptacle, Tab
-
Contact Mating Area Plating Material
Tin (Sn)
-
Wire Contact Termination Area Plating Material
Pre-Tin
-
Contact Retention Within Housing
Without
-
Contact Base Material
Brass, Phosphor Bronze
-
Contact Current Rating (Max) (A)
2.5, 3
Termination Features
-
Termination Method to Wire & Cable
Crimp
-
Product Terminates To
Wire & Cable
Dimensions
-
Compatible Insulation Diameter Range (mm)
1.3 – 1.6
-
Wire Size (AWG)
26 – 22
Usage Conditions
-
Operating Temperature Range
-30 – 105 °C [ -22 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
Reference Number
-
TE Internal Number
CAT-526SDL-SEALTM