Please review product documents or contact us for the latest agency approval information.
Body Features
-
Cable Color
Red, White, Black
-
Wire & Cable Insulation Material
Radiation-Crosslinked, Modified Fluoropolymer, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Silver-Plated High Strength Copper Alloy, Silver-Plated Copper
-
Wire Color (Base)
Black, Brown, Red, Green, White, Yellow
Configuration Features
-
Number of Strands
19
-
Number of Conductors
1
Dimensions
-
Weight (Nominal) (kg/km)
4.27, 3.79
-
Outside Cable Diameter (mm)
1.1, .97
-
Outside Cable Diameter (in)
.038, .043
-
Conductor Diameter Range (mm)
.7 – .76, .95 – .98
-
Conductor Diameter Range (in)
.037 – .039, .275 – .029
-
Wire Size (AWG)
22
-
Wire Size (mm²)
.33
Other
-
Product Source
UK
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Product Type Features
-
Cable Style
Primary, Special Construction
Electrical Characteristics
-
Resistance Rating Conditions (Max)
54.3 Ω/1000 m @ 20°C
-
Operating Voltage (V)
600
Usage Conditions
-
Cable Type
Spec 55/
-
Operating Temperature Range (°C)
-65 – 200
Reference Number
-
TE Internal Number
CAT-55-LAT-SC-H22