Please review product documents or contact us for the latest agency approval information.
Body Features
-
Wire Color (Base)
Red, White, Blue, Yellow
-
Wire Color (Stripe)
Orange, Blue
-
Cable Color
White
-
Wire & Cable Insulation Material
Radiation Crosslinked Modified ETFE, Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Silver-Coated Copper, Silver-Coated High Strength Copper Alloy, Silver-Coated Ultra High Strength Copper Alloy
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
-
Cable Type
Spec 55, Spec 55/
-
Operating Temperature Range (°C)
-65 – 200
Dimensions
-
Strand Size (AWG)
38
-
Conductor Diameter Range (in)
.012
-
Outside Cable Diameter
.02 mm [ .044 in ]
-
Wire Size (AWG)
22, 26, 24, 20, 28, 30
Product Type Features
-
Cable Style
Round Braided Screened & Jacketed
Electrical Characteristics
-
Operating Voltage (VAC)
600
Other
-
EU RoHS Compliance
Not Compliant, Compliant
-
EU ELV Compliance
Compliant, Not Compliant
Reference Number
-
TE Internal Number
CAT-55-SC-3TP