Please review product documents or contact us for the latest agency approval information.
Body Features
-
Cable Color
Black
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Silver-Coated Copper, Silver-Coated High Strength Copper Alloy
-
Wire Color (Base)
Black, Red, Green, Blue, White, Yellow
Configuration Features
-
Number of Strands
19
-
Number of Conductors
1
Dimensions
-
Strand Size (AWG)
36
-
Outside Cable Diameter (mm)
1.14, .94, .82
-
Outside Cable Diameter (in)
.037, .032, .045
-
Conductor Diameter Range (mm)
.57 – .59, .55 – .63
-
Conductor Diameter Range (in)
.022 – .025, .022 – .023
-
Wire Size (AWG)
24
Other
-
Product Source
US
-
EU RoHS Compliance
Not Compliant, Compliant
-
EU ELV Compliance
Compliant, Not Compliant
Electrical Characteristics
-
Resistance Rating Conditions (Max)
24.3 Ω/1000 ft @ 20°C, 17.5 Ω/1000 ft @ 20°C, 28.4 Ω/1000 ft @ 20°C
-
Operating Voltage (V)
600
Usage Conditions
-
Cable Type
Spec 55
-
Operating Temperature Range (°C)
-65 – 200
Reference Number
-
TE Internal Number
CAT-55-SC-H24